See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHD | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5611APHDR


125W Stereo / 250W Mono PurePath™ HD Analog-input Power Stage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.89
10 - 24 $ 9.83
25 - 99 $ 9.03
100 - 249 $ 8.09
250 - 499 $ 7.47
500 - 749 $ 6.58
750 - 999 $ 5.82
1000 - 9999 $ 5.05

Adjust your quantity during checkout

Texas Instruments TAS5611APHDR

The TAS5611A is a high performance analog input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 125W(1) Stereo into 4 to 8 Ω Speakers from a single 32.5V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00