See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHD | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5612APHDR


125 W Stereo/250W Mono PurePath™ HD Digital-Input Power Stage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.90
10 - 24 $ 8.93
25 - 99 $ 8.21
100 - 249 $ 7.36
250 - 499 $ 6.79
500 - 749 $ 5.98
750 - 999 $ 5.30
1000 - 9999 $ 4.59

Adjust your quantity during checkout

Texas Instruments TAS5612APHDR

The TAS5612A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 125W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 32.5V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00