See datasheet for actual packaging/pinout drawings

Package | PIN:

PHD | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.30
10 - 24 $ 11.06
25 - 99 $ 10.33
100 - 249 $ 9.26
250 - 499 $ 8.65
500 - 749 $ 7.52
750 - 999 $ 6.51
1000 - 9999 $ 6.38
  View datasheet for TAS5613APHDR View product folder for TAS5613APHDR

Adjust your quantity during checkout

TAS5613APHDR-150W Stereo / 300W Mono PurePath™ HD Analog-Input Power Stage

The TAS5613A is a high-performance analog input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD). It has the ability to drive up to 150 W.Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels Stereo into 4Ω speakers from a single 36V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class-D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00