See datasheet for actual packaging/pinout drawings


Package | PIN:

DDV | 44


S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


150W Stereo/300W Mono HD Digital-Input Power Stage

TI Store Price:

1 - 9 $ 8.30
10 - 24 $ 7.49
25 - 99 $ 6.88
100 - 249 $ 6.17
250 - 499 $ 5.69
500 - 749 $ 5.01
750 - 999 $ 4.44
1000 - 9999 $ 3.85

Adjust your quantity during checkout

Texas Instruments TAS5614LADDVR

The TAS5614LA device is a feature optimized class-D power amplifier based on the TAS5614LA.

The TAS5614LA uses large MOSFETs for improved power efficiency and a novel gate drive scheme for reduced losses in idle and at low output signals leading to reduced heat sink size.

The unique preclipping output signal can be used to control a class-G power supply. This combined with the low idle loss and high power efficiency of the TAS5614LA leads to industry-leading levels of efficiency ensuring a super "green" system.

The TAS5614LA uses constant voltage gain. The internally matched gain resistors ensure a high Power Supply Rejection Ratio giving an output voltage only dependent on the audio input voltage and free from any power supply artifacts.

The high integration of the TAS5614LA makes the amplifier easy to use; and, using TI’s reference schematics and PCB layouts leads to fast design in time. The TAS5614LA is available in the space-saving, surface-mount, 44-pin HTSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00