See datasheet for actual packaging/pinout drawings


Package | PIN:

DDV | 44


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


125 W Stereo/250W Mono PurePath HD Digital-Input Power Stage

TI Store Price:

1 - 9 $ 9.06
10 - 24 $ 8.17
25 - 99 $ 7.50
100 - 249 $ 6.73
250 - 499 $ 6.21
500 - 749 $ 5.47
750 - 999 $ 4.84
1000 - 9999 $ 4.20

Adjust your quantity during checkout

Texas Instruments TAS5622ADDVR

The TAS5622A device is a thermally enhanced version of the class-D power amplifier based on the TAS5612A using large MOSFETs for improved power efficiency and a novel gate drive scheme for reduced losses in idle and at low output signals leading to reduced heat sink size.

The unique preclipping output signal can be used to control a class-G power supply. This combined with the low idle loss and high power efficiency of the TAS5622A leads to industry-leading levels of efficiency ensuring a super "green" system.

The TAS5622A uses constant voltage gain. The internally matched gain resistors ensure a high Power Supply Rejection Ratio giving an output voltage only dependent on the audio input voltage and free from any power supply artifacts.

The high integration of the TAS5622A makes the amplifier easy to use; and, using TI’s reference schematics and PCB layouts leads to fast design in time. The TAS5622A is available in the space-saving, surface-mount, 44-pin HTSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00