The TAS5624A device is a thermally-enhanced version of the class-D power amplifier based
on the TAS5614A using large MOSFETs for improved power efficiency and a novel gate-drive scheme for
reduced losses in idle and at low-output signals leading to reduced heat sink size.
The unique preclipping output signal can be used to control a Class-G power supply. This
combined with the low idle loss and high power efficiency of the TAS5624A leads to industry leading
levels of efficiency ensuring a super system.
The TAS5624A uses constant voltage gain. The internally-matched gain resistors ensure a
high power supply rejection ratio giving an output voltage only dependent on the audio input
voltage and free from any power supply artifacts.
The high integration of the TAS5624A makes the amplifier easy to use; and, using TI’s
reference schematics and PCB layouts leads to fast design in time. The TAS5624A is available in the
space-saving, surface-mount 44-pin HTSSOP package.
View datasheet View product folder