See datasheet for actual packaging/pinout drawings


TAS5630PHD Evaulation Module

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments TAS5630PHD2EVM

The TAS5630PHD2EVM PurePath™ Premier Pro customer evaluation module demonstrates the integrated circuit TAS5630PHD from Texas Instruments (TI). The TAS5630PHD is a high-performance, integrated Stereo Feedback Analog-Input Digital Amplifier Power Stage designed to drive 4Ω speakers at up to 300W per channel. This amplifier requires only a simple passive demodulation filter to deliver high-quality, high-efficiency audio amplification. This EVM is configured with 2 BTL channels and the possibility to apply either a single ended or a differential analog input signal. It is also possible to configure the two BTL channels into one parallel BTL (PBTL) channel. The OPA1632 is a High Performance Fully Differential Audio Op Amp designed to allow operation with single ended or differential input signals to the EVM. This EVM is a complete stereo analog input 2 × 300 W power amplifier ready for evaluation and great music.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00