See datasheet for actual packaging/pinout drawings

Package | PIN:

PHD | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.12
10 - 24 $ 11.27
25 - 99 $ 10.88
100 - 249 $ 9.50
250 - 499 $ 9.04
500 - 749 $ 8.32
750 - 999 $ 7.40
1000 - 9999 $ 7.40
  View datasheet for TAS5631BPHD View product folder for TAS5631BPHD

Adjust your quantity during checkout

TAS5631BPHD-PWM input 300W Stereo class D amplifier with integrated feedback

The TAS5631B is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4-Ω to 8-Ω speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve does not increase until the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00