• TAS5632EVM-TAS5632EVM Evaluation Module - TI store image

click on thumbnail to zoom

More Images
See datasheet for actual packaging/pinout drawings

TAS5632EVM


TAS5632EVM-Evaluation Module

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments TAS5632EVM

The TAS5632-TAS5634EVM PurePath™ EVM demonstrates the most recent version of TAS5632DKQ or TAS5634DKQ integrated circuit power stage. TAS5632 and TAS5634 are high-performance, integrated Stereo Feedback Digital Amplifier Power Stages designed to drive 6Ω speakers at up to 250W per channel for TAS5632 and 300W per channel for TAS5634. They require only passive demodulation filters to deliver efficient high quality audio amplification.

The EVM can be configured as 2 BTL, 1BTL + 2 SE or 4 SE channels. Together with PurePath Console Mother Board (order separately), it provides a complete stereo digital audio amplifier system which includes digital input (S/PDIF), analog inputs, interface to PC and DAP features like digital volume control, input and output mixers, auto-mute, tone controls, loudness, EQ filters and dynamic range compression (DRC). There are configuration options for power stage failure protection.

Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00