See datasheet for actual packaging/pinout drawings

Package | PIN:

DDV | 44

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.84
10 - 24 $ 11.55
25 - 99 $ 10.78
100 - 249 $ 9.67
250 - 499 $ 9.03
500 - 749 $ 7.85
750 - 999 $ 6.80
1000 - 9999 $ 6.66
  View datasheet for TAS5634DDV View product folder for TAS5634DDV

Adjust your quantity during checkout

TAS5634DDV-300-W Stereo / 600-W Mono HD Digital Input, 58V Class-D Amplifier Power Stage

The TAS5634 is a PWM-input, Class-D amplifier power stage that supports 2 x 300 W (6 Ω) or 1 x 600 W (3 Ω) output power with a nominal power supply voltage of 58V. The 58V supply voltage provides support for higher impedance speaker loads including 6 Ω in BTL and 3 Ω in PBTL. Integrated MOSFETs and a new gate drive scheme provide high peak efficiency and low idle losses to reduce thermal solution size.

The TAS5634 uses a closed-loop feedback design with constant voltage gain. The internally matched gain resistors ensure a high power supply rejection ratio (PSRR) and low output noise due to switch mode power supplies (SMPS).

The TAS5634 is a fully integrated power stage compatible with TI’s portfolio of digital-input (I2S) audio processors and modulators, like the TAS5548 and TAS5558, making it a complete digital-input Class-D amplifier. The TAS5634 is available in the surface mount 44-pin HTSSOP package and is part of a pin-compatible family of PWM-input Class-D power stages including the TAS5612LA, TAS5614LA and TAS5624A.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00