See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.97
10 - 24 $ 8.07
25 - 99 $ 7.54
100 - 249 $ 6.76
250 - 499 $ 6.31
500 - 749 $ 5.49
750 - 999 $ 4.75
1000 - 9999 $ 4.65
  View datasheet for TAS5706BPAP View product folder for TAS5706BPAP

Adjust your quantity during checkout

TAS5706BPAP-20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support

The TAS5706A/B is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.

The TAS5706A/B is a slave-only device receiving all clocks from external sources. The TAS5706A/B operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00