See datasheet for actual packaging/pinout drawings

TAS5706EVM2


TAS5706 Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments TAS5706EVM2

The TAS5706A evaluation module (TAS5706EVM2) demonstrates the TAS5706A device from Texas Instruments. The TAS5706A combines a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two bridge-tied loads (BTL) (2.0) or two single-ended (SE) and one BTL sub (2.1) or four SE (4.0) modes. When operated with an external subwoofer power stage such as the TAS5601EVM4. TAS5706A supports two bridge-tied channels plus a bridge-tied subwoofer using an external TAS5601amplifier.

The EVM software with its graphic user interface facilitates evaluation by providing access to the

TAS5706A registers through a USB port.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00