See datasheet for actual packaging/pinout drawings

TAS5709EVM


TAS5709 Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments TAS5709EVM

The TAS5709 evaluation module (EVM) demonstrates the TAS5709 device from Texas Instruments.

The TAS5709EVM demonstrates a high-performance 20-W digital-input audio power amplifier. This EVM can be configured with two bridge-tied loads (BTL). For detailed information about the TAS5709 device, review the device data sheet (SLOS599).

The EVM software with its graphic user interface (GUI) facilitates evaluation by providing access to the TAS5709 registers through a USB port. See the "Using the EVM Software" section for further details.

The TAS5709EVM, together with other TI components on this board, is a complete 2-channel digital audio amplifier system. The MC57xxPSIA Controller board includes a USB interface, a digital input (S/PDIF), analog inputs via the ADC, power inputs, and other features like a mute function and power down.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00