See datasheet for actual packaging/pinout drawings

Package | PIN:

PHP | 48

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.01
10 - 24 $ 5.41
25 - 99 $ 5.05
100 - 249 $ 4.53
250 - 499 $ 4.23
500 - 749 $ 3.68
750 - 999 $ 3.19
1000 - 9999 $ 3.12
  View datasheet for TAS5709PHP View product folder for TAS5709PHP

Adjust your quantity during checkout

TAS5709PHP-20-W Stereo I2S Audio Amplifier with Speaker EQ and 2-Band DRC

The TAS5709 is a 20-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital-audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5709 is a slave-only device receiving all clocks from external sources. The TAS5709 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5709A is identical in function to the TAS5709, but has a unique I2C device address. The address of the TAS5709 is 0x36. The address of the TAS5709A is 0x3A.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00