See datasheet for actual packaging/pinout drawings

Package | PIN:

PHP | 48

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.75
10 - 24 $ 6.08
25 - 99 $ 5.68
100 - 249 $ 5.09
250 - 499 $ 4.75
500 - 749 $ 4.13
750 - 999 $ 3.58
1000 - 9999 $ 3.50
  View datasheet for TAS5710PHPR View product folder for TAS5710PHPR

Adjust your quantity during checkout

TAS5710PHPR-20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC

The TAS5710 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. A 32-bit datapath eliminates the need for pre-scaling before processing and preserves signal integrity without sacrificing dynamic range. A digital audio processor with fully programmable digital filters allows designers to custom tune speakers for optimum sound in small enclosures. A programmable DRC can adjust power levels for a scaleable design while also enabling night-mode listening modes.

The closed-loop architecture allows the device to operate from poorly regulated supplies. Figure 1 below shows the benefit of the feedback architecture when a noisy supply (1kHz, 500mVpp ripple) modulates a 10kHz audio input. The figure shows a 40dB improvement in sideband suppression when compared to an open-loop design. This correlates directly to a 24dB improvement in distortion as seen in Figure 2.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00