See datasheet for actual packaging/pinout drawings


TAS5711PHP Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments TAS5711PHPEVM

The TAS5711 evaluation module demonstrates the TAS5711 device from Texas Instruments. The TAS5711 combines a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended speakers with a BTL subwoofers (2.1) or two bridge-tied speakers (BTL) (2.0). For detailed information about the TAS5711 device, review the device data sheet (SLOS600). The pulse width modulator (PWM) is based on TI's Equibit™ technology. The TAS5711 has additional audio processing features such as surround sound (3D).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00