Features for the TAS5713PHPEVM
- Channel evaluation module design
- Self-contained protection systems and control pins
- USB interface
- Standard I2S data input using optical or coaxial inputs
- Analog input through analog-to-digital converter
- Subwoofer connection—the PWM terminal provides the PWM signal and power to an externalsubwoofer board
- Double-sided, plated-through PCB, 1oz copper, 2mm
- Access to control signal gain and data format through EVM-software GUI
Description for the TAS5713PHPEVM
The TAS5713EVM evaluation module demonstrates the TAS5713 device from Texas Instruments. TheTAS5713 combines a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two bridge-tied loads (BTL) (2.0). For detailed information about the TAS5713EVM device, review the (device data sheet SLOS637). The Pulse Width Modulator (PWM) is based on TI's Equibitâ„¢ technology. The TAS5713 has additional audio processing features like 3D, Bass Boost and 2-band DRC.