See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHP | 48

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5713PHPR


25-W Stereo I2S Audio Amplifier with Speaker EQ and 2-Band DRC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.14
10 - 24 $ 3.73
25 - 99 $ 3.48
100 - 249 $ 3.12
250 - 499 $ 2.91
500 - 749 $ 2.54
750 - 999 $ 2.20
1000 - 9999 $ 2.15

Adjust your quantity during checkout

Texas Instruments TAS5713PHPR

The TAS5713 is a 25-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5713 is a slave-only device receiving all clocks from external sources. The TAS5713 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz..

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00