See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TAS5717EVM-TAS5717EVM Evaluation Module

The TAS5717EVM evaluation module demonstrates the capabilities TAS5717PHP. The TAS5717 combines a 10W stereo class-D audio power amplifier with TI's patented DirectPath ground-centered headphone. This EVM and accompanying materials allows the user to experiment with the two-band DRC, the programmable EQ, Digital THD manager and configure the ground-centered output path as either a 2Vrms line driver or as a 40mW headphone. For detailed information about the TAS5717 capabilities, review the data sheet available on TI.com.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00