See datasheet for actual packaging/pinout drawings


TAS5720M Digital Input Mono Class-D Audio Amplifier Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TAS5720MEVM

The TAS5720MEVM features the TAS5720M digital input mono Class-D amplifier optimized for high-transient power capability to utilize the dynamic power headroom of small loudspeakers.

  • TAS5720M is capable of delivering more than 15-W continuously into a 4-Ω speaker.
  • TAS5720M's wide supply voltage capabilities, from 4.5-V to 26.4-V, provides additional system flexibility.
  • TAS5720M can be used in traditional stereo system with I2S or in distributed amplifier systems with up to 8 channels on a single TDM line.
  • TAS5720MEVM is able to run without I2C initialization.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00