See datasheet for actual packaging/pinout drawings

Package | PIN:

RSM | 32

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.76
10 - 24 $ 4.28
25 - 99 $ 3.99
100 - 249 $ 3.49
250 - 499 $ 3.28
500 - 749 $ 2.78
750 - 999 $ 2.35
1000 - 9999 $ 2.24
  View datasheet for TAS5720MRSMT View product folder for TAS5720MRSMT

Adjust your quantity during checkout

TAS5720MRSMT-Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 26.4V

The TAS5720x device is a high-efficiency mono Class-D audio power amplifier optimized for high transient power capability to use the dynamic power headroom of small loudspeakers. The device is capable of delivering more than 15 W continuously into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to eight devices to share the same bus.

The TAS5720x device is available in a 32-pin, 4 mm × 4 mm, VQFN package for a compact PCB footprint.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00