Features for the TAS5721EVM
- USB interface
- Standard I2S data input using optical or coaxial inputs
- Analog input through analog-to-digital converter
- Access to control signal gain and data format through EVM-software GUI
Description for the TAS5721EVM
The TAS5721EVM demonstrates the TAS5721xx / TAS5723xx / TAS5729xx devices from Texas Instruments. The TAS5721 / TAS5723 / TAS5729 combine a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended speakers with a BTL subwoofers (2.1) with TAS5721xx & TAS5723xx device’s OR two bridge-tied speakers (BTL) (2.0) with TAS5721xx, TAS5723xx & TAS5729xx device.
For detailed information about the TAS5721 / 23 / 29xx device, review the device data sheet. To evaluate TAS5723xx or TAS5729xx, free samples are available.