See datasheet for actual packaging/pinout drawings


TAS5722L Digital Input Mono Class-D Audio Amplifier Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TAS5722LEVM

The TAS5722LEVM features the TAS5722L digital input mono Class-D amplifier optimized for high-transient power capability to utilize the dynamic power headroom of small loudspeakers. 
  • TAS5722L is capable of delivering more than 14-W continuously into a 4-Ω speaker.
  • TAS5722L’s wide supply voltage capabilities, from 4.5-V to 17-V, provides additional system flexibility.
  • TAS5722L can be used in traditional stereo system with I2S or in distributed amplifier systems with up to 8 channels on a single TDM line.
  • TAS5722LEVM is able to run without I2C initialization and features on-board USB-I2C controller for GUI-driven control.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00