See datasheet for actual packaging/pinout drawings

Package | PIN:

RSM | 32

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.72
10 - 24 $ 2.44
25 - 99 $ 2.27
100 - 249 $ 1.97
250 - 499 $ 1.82
500 - 749 $ 1.53
750 - 999 $ 1.26
1000 - 9999 $ 1.15
  View datasheet for TAS5722LRSMR View product folder for TAS5722LRSMR

Adjust your quantity during checkout

TAS5722LRSMR-20-W Mono Digital Input Class-D Audio Amplifier with 1.8-V Digital I/O

The TAS5722L device is a high-efficiency mono Class-D audio power amplifier which includes integrated digital output clipper, several gain options, and a wide power supply operating range. It operates with a nominal supply voltage from 4.5 V to 17 VDC.

TAS5722L is optimized for high transient power capability to utilize the dynamic power headroom of small loudspeakers. It is capable of delivering more than 15 W of continuous power into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to 8 devices to share the same bus.

The TAS5722L device is available in a 4 mm × 4 mm, 32-pin QFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00