TAS5727EVM TAS5727EVM Evaluation Module angled board image

TAS5727EVM

TAS5727EVM Evaluation Module

Pricing

Qty Price
+

Features for the TAS5727EVM

  • Accepts analog or digital audio input and drives stereo speakers or mono sub-woofer.
  • Access to control audio processor through EVM-software GUI.
  • Self-contained protection systems and control pins.
  • USB interface.
  • Subwoofer option, can be configured into mono PBTL mode for 40W (18V, 4 Ohms, 10%THD) output in).
  • Double-sided, plated-via PCB, 1oz copper.

Description for the TAS5727EVM

The TAS5727EVM evaluation module demonstrates the capabilities TAS5727PHP. The TAS5727 is a 25W stereo class-D audio power amplifier with low RDSON that significantly improves thermal performance. The TAS5727EVM and accompanying materials allows the developer to experiment with the two-band DRC, the programmable EQ and the 0.125dB step volume control. For detailed information about the TAS5727 capabilities, review the data sheet available on TI.com.

Pricing

Qty Price
+