Features for the TAS5729MDEVM
Description for the TAS5729MDEVM
The TAS5729MDEVM demonstrates the TAS5721xx / TAS5723xx / TAS5729xx devices from Texas Instruments. The TAS5721 / TAS5723 / TAS5729 combine a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended speakers with a BTL subwoofers (2.1) with TAS5721xx & TAS5723xx device’s OR two bridge-tied speakers (BTL) (2.0) with TAS5721xx, TAS5723xx & TAS5729xx device.
For detailed information about the TAS5721 / 23 / 29xx device, review the device data sheet. To evaluate TAS5723xx or TAS5729xx free samples are available