See datasheet for actual packaging/pinout drawings

Package | PIN:

PHP | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.47
10 - 24 $ 3.12
25 - 99 $ 2.92
100 - 249 $ 2.61
250 - 499 $ 2.44
500 - 749 $ 2.12
750 - 999 $ 1.84
1000 - 9999 $ 1.80
  View datasheet for TAS5731MPHPR View product folder for TAS5731MPHPR

Adjust your quantity during checkout

TAS5731MPHPR-30-W Stereo Digital Audio Power Amplifier with DSP and 2.1 Mode

The TAS5731M is a 30-W, efficient, digital-audio stereo power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5731M is a slave-only device receiving all clocks from external sources. The TAS5731M operates with a PWM carrier between a 384-kHz switching rate and a 352-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00