See datasheet for actual packaging/pinout drawings

Package | PIN:

DCA | 48

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.49
10 - 24 $ 1.34
25 - 99 $ 1.25
100 - 249 $ 1.12
250 - 499 $ 1.04
500 - 749 $ 0.91
750 - 999 $ 0.79
1000 - 9999 $ 0.77
  View datasheet for TAS5751MDCAR View product folder for TAS5751MDCAR

Adjust your quantity during checkout

TAS5751MDCAR-25-W, 8V-26.4V Open-Loop Digital Input Audio Power Amplifier with EQ and 3-Band AGL

The TAS5751M device is an efficient, digital-input audio amplifier for driving stereo speakers configured as a bridge tied load (BTL). In parallel bridge tied load (PBTL) in can produce higher power by driving the parallel outputs into a single lower impedance load. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5751M device is a slave-only device receiving all clocks from external sources. The TAS5751M device operates with a PWM carrier between a 384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00