See datasheet for actual packaging/pinout drawings

Package | PIN:

DCA | 48

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.79
10 - 24 $ 2.51
25 - 99 $ 2.35
100 - 249 $ 2.11
250 - 499 $ 1.97
500 - 749 $ 1.71
750 - 999 $ 1.48
1000 - 9999 $ 1.45
  View datasheet for TAS5753MDDCAR View product folder for TAS5753MDDCAR

Adjust your quantity during checkout

TAS5753MDDCAR-25W, 26V, Stereo, Open-Loop I2S Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Out

The TAS5753MD device is an efficient, digital-input audio amplifier for driving stereo speakers configured as a bridge tied load (BTL). One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5753MD device is a slave-only device receiving all clocks from external sources. The TAS5753MD device operates with a PWM carrier between a 384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz. The device has an integrated Directpath™ Headphone amplifier and linedriver to increase the system-level integration and reduce total solution costs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00