See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DFD | 56

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5755MDFDR


2x50W(2x19W + 1x50W) Digital Input Class-D Audio Amplifier with Processing and 2.1 Mode Support

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.43
10 - 24 $ 3.98
25 - 99 $ 3.75
100 - 249 $ 3.26
250 - 499 $ 3.04
500 - 749 $ 2.63
750 - 999 $ 2.24
1000 - 9999 $ 1.90

Adjust your quantity during checkout

Texas Instruments TAS5755MDFDR

The TAS5755M is a single-chip flexible digital audio solution with integrated processing that supports 2.1 (2 speakers + subwoofer), 2.0 or stereo (2 speakers) and mono (high power speaker) modes.

Its high efficiency, low 80 mΩ RDSON and pad-up package allows the device to output up to 2 × 50 W or 1 × 100 W.

TAS5755M leverages 2 full H-bridges which are used for each channel in stereo mode. In 2.1 mode, TAS5755M runs 2 independent speaker channels using 2 half-bridges while using a full-bridge to drive a subwoofer. Finally, in mono mode, TAS5755M supports pre-filter parallel bridge tied load (PBTL) using only one filter stage to reduce total system size and cost.

TAS5755M has integrated audio processing. It includes: signal mixing, DC blocking filters, 2 × 8 + 1 × 2 biquads for equalization. Power limiting is implemented by leveraging a two-band log-style DRC and a separate single-band DRC for the subwoofer channel.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00