See datasheet for actual packaging/pinout drawings


Package | PIN:

DCA | 48


S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 26.4V

TI Store Price:

1 - 9 $ 4.64
10 - 24 $ 4.17
25 - 99 $ 3.92
100 - 249 $ 3.41
250 - 499 $ 3.19
500 - 749 $ 2.75
750 - 999 $ 2.35
1000 - 9999 $ 1.99

Adjust your quantity during checkout

Texas Instruments TAS5760MDCAR

The TAS5760M is a stereo I2S input device which includes hardware and software (I²C) control modes, integrated digital clipper, several gain options, and a wide power supply operating range to enable use in a multitude of applications. The TAS5760M operates with a nominal supply voltage from 4.5 to 24 VDC.

An optimal mix of thermal performance and device cost is provided in the 120-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

The entire TAS5760xx family is pin-to-pin compatible in the 48-Pin TSSOP package. Alternatively, to achieve the smallest possible solutions size for applications where pin-to-pin compatibility and a headphone or line driver are not required, a 32-Pin TSSOP package is offered for the TAS5760M and TAS5760L devices. The I2C register map in all of the TAS5760xx devices are identical, to ensure low development overhead when choosing between devices based upon system-level requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00