See datasheet for actual packaging/pinout drawings

Package | PIN:

DCA | 48

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.30
10 - 24 $ 4.77
25 - 99 $ 4.45
100 - 249 $ 3.99
250 - 499 $ 3.73
500 - 749 $ 3.24
750 - 999 $ 2.81
1000 - 9999 $ 2.75
  View datasheet for TAS5780MDCAR View product folder for TAS5780MDCAR

Adjust your quantity during checkout

TAS5780MDCAR-20-W, Digital Input, Stereo, Closed-Loop Class-D Amplifier with 96-kHz Processing

The TAS5780M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

View datasheet
View product folder
Order SummaryEdit >
DAC8568IAPW (1)$0.00
TLC2543CN (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00