See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TAS5782MEVM-TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module

The TAS5782MEVM showcases the latest TI digital input Class-D closed loop amplifier TAS5782M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5780M devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. Additionally, having two devices on the EVM allows the user to evaluate process flows that are specifically designed for stereo, mono or 2.1 systems. The PVDD supply is provided via the TAS5782MEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I2S, I2C, and 3.3 VDC to the TAS5782MEVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00