See datasheet for actual packaging/pinout drawings

TAS5825MEVM


Digital-Input Closed-Loop Class-D Audio Amp With 96kHz/192kHz Extended Processing Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments TAS5825MEVM

The TAS5825MEVM showcases the latest TI digital input Class-D closed loop amplifier with 96-kHz/192kHz extended processing TAS5825M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5825M devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. Additionally, having two devices on the EVM allows the user to evaluate process flows that are specifically designed for stereo, mono or 2.1 systems. The PVDD supply is provided via the TAS5825MEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I2S, I2C, and 3.3 VDC to the TAS5825MEVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00