See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 18.12
10 - 24 $ 16.85
25 - 99 $ 16.26
100 - 249 $ 14.20
250 - 499 $ 13.52
500 - 749 $ 12.44
750 - 999 $ 11.17
1000 - 9999 $ 11.13
  View datasheet for TB5T1D View product folder for TB5T1D

Adjust your quantity during checkout

TB5T1D-5V Dual Full-Duplex PECL Transceiver

The TB5T1 device is a dual differential driver/receiver circuit that transmits and receives digital data over balanced transmission lines. The dual drivers translate input TTL logic levels to differential pseudo-ECL output levels. The dual receivers convert differential-input logic levels to TTL output levels. Each driver or receiver pair has its own common enable control allowing serial data and a control clock to be transmitted and received on a single integrated circuit. The TB5T1 requires the customer to supply termination resistors on the circuit board.

The power-down loading characteristics of the receiver input circuit are approximately 8 k relative to the power supplies; hence, it does not load the transmission line when the circuit is powered down.

In circuits with termination resistors, the line remains impedance- matched when the circuit is powered down. The driver does not load the line when it is powered down.

All devices are characterized for operation from -40°C to 85°C.

The logic inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00