See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


5V Dual Full-Duplex PECL Transceiver

TI Store Price:

1 - 9 $ 20.77
10 - 24 $ 18.71
25 - 99 $ 17.93
100 - 249 $ 15.77
250 - 499 $ 15.09
500 - 749 $ 13.91
750 - 999 $ 12.54
1000 - 9999 $ 11.13

Adjust your quantity during checkout

Texas Instruments TB5T1DW

The TB5T1 device is a dual differential driver/receiver circuit that transmits and receives digital data over balanced transmission lines. The dual drivers translate input TTL logic levels to differential pseudo-ECL output levels. The dual receivers convert differential-input logic levels to TTL output levels. Each driver or receiver pair has its own common enable control allowing serial data and a control clock to be transmitted and received on a single integrated circuit. The TB5T1 requires the customer to supply termination resistors on the circuit board.

The power-down loading characteristics of the receiver input circuit are approximately 8 k relative to the power supplies; hence, it does not load the transmission line when the circuit is powered down.

In circuits with termination resistors, the line remains impedance- matched when the circuit is powered down. The driver does not load the line when it is powered down.

All devices are characterized for operation from -40°C to 85°C.

The logic inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00