See datasheet for actual packaging/pinout drawings

Package | PIN:

RUG | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.83
10 - 24 $ 0.74
25 - 99 $ 0.69
100 - 249 $ 0.60
250 - 499 $ 0.55
500 - 749 $ 0.47
750 - 999 $ 0.38
1000 - 9999 $ 0.35
  View datasheet for TCA5405RUGR View product folder for TCA5405RUGR

Adjust your quantity during checkout

TCA5405RUGR-Low Voltage 5-Bit Self-Timed, Single-Wire Output Expander

The TCA5405 is a 5-bit output expander controlled using a single wire input. This device is ideal for portable applications as it has a wide VCC range of 1.65V to 3.6 V. The TCA5405 uses a self-timed serial data protocol with a single data input driven by a master device synchronized to an internal clock of that device. During a Setup phase, the bit period is sampled, then the TCA5405 generates its own internal clock synchronized to that of the Master device to sample the input over a five-bit-period Data Transfer phase and writes the bit states on the parallel outputs after the last bit is sampled. The TCA5405 is available in an 8-pin 1.5mm × 1.5mm RUG uQFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00