See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.46
10 - 24 $ 1.30
25 - 99 $ 1.21
100 - 249 $ 1.03
250 - 499 $ 0.95
500 - 749 $ 0.78
750 - 999 $ 0.62
1000 - 9999 $ 0.56
  View datasheet for TCA6408AQPWRQ1 View product folder for TCA6408AQPWRQ1

Adjust your quantity during checkout

TCA6408AQPWRQ1-Automotive Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output

The TCA6408A-Q1 is a 16-pin device that provides 8-bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. This device can operate with a power supply voltage ranging from 1.65 V to 3.6 V on both the I2C bus side (VCCI) and on the P-port side (VCCP). This allows the TCA6408A-Q1 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components such as LEDs remain at a higher power supply.

The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA6408A-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so forth.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00