See datasheet for actual packaging/pinout drawings

Package | PIN:

ZQS | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.38
10 - 24 $ 1.24
25 - 99 $ 1.15
100 - 249 $ 1.00
250 - 499 $ 0.92
500 - 749 $ 0.78
750 - 999 $ 0.64
1000 - 9999 $ 0.58
  View datasheet for TCA6416AZQSR View product folder for TCA6416AZQSR

Adjust your quantity during checkout

TCA6416AZQSR-Low-Voltage 16-Bit I2C and SMBus I/O Expander

The TCA6416A is a 24-pin device that provides 16-bits of general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device can operate with a power supply voltage ranging from 1.65 V to 5.5 V on the I2C bus side (VCCI) and a power supply voltage ranging from 1.65 V to 5.5 V on the P-port side (VCCP).

The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA6416A provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, etc.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00