See datasheet for actual packaging/pinout drawings


Package | PIN:

ZSZ | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Low-voltage 8-bit I2C I/O Expander with Interrupt Output Reset I/O Direction Registers

TI Store Price:

1 - 9 $ 1.43
10 - 24 $ 1.23
25 - 99 $ 1.21
100 - 249 $ 0.99
250 - 499 $ 0.97
500 - 749 $ 0.81
750 - 999 $ 0.67
1000 - 9999 $ 0.56

Adjust your quantity during checkout

Texas Instruments TCA7408ZSZR

TCA7408 is an 8-bit I/O expander for the two-line bidirectional bus (I2C) and is designed to provide general-purpose remote I/O expansion through the I2C interface.

The major benefit of this device is its wide VCC range. It can operate from 1.65 V to 3.6 V on the GPIO-port side and 1.65 V to 5.5 V on the SDA/SCL side. This allows the TCA7408 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power.

The bidirectional voltage-level translation in the TCA7408 is provided through VCCI. VCCI should be connected to the VCC of the external SCL/SDA lines. The voltage level on the GPIO-port of the TCA7408 is determined by VCCP.

At power on, the I/Os are configured as inputs; however, the system master can enable the I/Os as either inputs or outputs by writing to the I/O direction bits. The data for each input or output is kept in the corresponding Input or Output register. All registers can be read by the system master.

TCA7408 has open-drain interrupt (INT) output pin that goes LOW when the input state of a GPIO-port changes from the input-state default register value. The device also has an interrupt masking feature by which the user can mask the interrupt from an individual GPIO-port.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00