TCAN1042DEVM TCAN10xx controller area network (CAN) evaluation module angled board image

TCAN1042DEVM

TCAN10xx controller area network (CAN) evaluation module

Pricing

Qty Price
+

Features for the TCAN1042DEVM

  • Meets the requirements of ISO11898-2
  • I/O voltage range supports 3.3-V and 5-V MCUs
  • Ideal passive behavior when unpowered
    • Bus pins are high impedance (no load to operating bus)
    • Logic pins are high impedance
    • Power up and power down with glitch-free operation on bus
  • Protection features include:
    • ESD protection of bus pins
      • HBM ESD ±25 kV
      • IEC ESD ±12 kV
    • Bus fault protection ±14 V
    • Undervoltage protection on supply pins
    • TXD (driver) dominant time out (DTO)
    • RXD (receiver) dominant time out (DTO)
    • Thermal shutdown protection
  • Characterized for –40°C to +125°C  operation

Description for the TCAN1042DEVM

The evaluation module (EVM) comes with the TCAN1042D CAN transceiver factory installed. The CAN EVM can be reconfigured by a user for use with all TI CAN transceiver families: TCAN33x, SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the EVM. The EVM has configurations for basic CAN evaluation, various load and termination settings necessary to evaluate CAN transceiver performance.

Pricing

Qty Price
+