See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.83
10 - 24 $ 1.63
25 - 99 $ 1.51
100 - 249 $ 1.29
250 - 499 $ 1.19
500 - 749 $ 0.97
750 - 999 $ 0.78
1000 - 9999 $ 0.70
  View datasheet for TCAN1042HGVD View product folder for TCAN1042HGVD

Adjust your quantity during checkout

TCAN1042HGVD-Fault Protected CAN Transceiver With Flexible Data-Rate

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00