This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area
Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps
(megabits per second). Devices with part numbers that include the "G" suffix are designed for data
rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level
shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake
request feature. Additionally, all devices
include many protection features to enhance device and network robustness.
View datasheet View product folder