Features for the TCAN1043DEVM
- Easy access to all pins of the CAN transceiver
- Pads provided for common protection/filtering components
- Termination can be selectively enabled via jumpers
Description for the TCAN1043DEVM
The TI TCAN1043xx-Q1 EVM helps designers evaluate the operation and performance of the TCAN1043xx-Q1 CAN FD transceiver. The ability to perform system-level evaluation using the VIO, EN, INH, nSTB, VSUP, WAKE, and nFAULT pins can be realized on the EVM. It also provides bus termination, bus filtering, and protection concepts.