See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TCAN4420DR


CAN Transceiver With Polarity Control

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.54
10 - 24 $ 2.19
25 - 99 $ 2.15
100 - 249 $ 1.75
250 - 499 $ 1.73
500 - 749 $ 1.45
750 - 999 $ 1.19
1000 - 9999 $ 0.99

Adjust your quantity during checkout

Texas Instruments TCAN4420DR

The TCAN4420 is a high-speed Controller Area Network (CAN) transceiver that meets the specifications of the ISO 11898-2 (2016) physical layer standard requirements. The device also allows the CAN bus polarity to be controlled externally by a microcontroller through the SW pin. The TCAN4420 includes many protection features providing device and CAN network robustness. Support for 2.8 V to 5 V MCUs and I/Os is included through the VIO pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00