TDC1000-C2000EVM Ultrasonic Sensing for Level and Concentration Measurement Evaluation Module angled board image

TDC1000-C2000EVM

Ultrasonic Sensing for Level and Concentration Measurement Evaluation Module

Pricing

Qty Price
+

Features for the TDC1000-C2000EVM

  • TDC1000-C2000 GUI interface to customize, configure and control the ultrasonic setup, and monitor the performance of the resulting ultrasonic activity.
  • On-board C2000-TMS320F28305PAG microcontroller to process data.
  • Connectors for two ultrasonic transducers that operate at a frequency between 31.25 kHz to 4 MHz.
  • Connectors for two RTD sensors for temperature measurements.

Description for the TDC1000-C2000EVM

Recommended alternative products

  • For evaluation of TUSS4470, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for direct-drive ultrasonic systems up to 1 MHz, please use the BOOST-TUSS4470.
  • For evaluation of TUSS4440, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for transformer-drive ultrasonic systems up to 400 kHz, please use the BOOST-TUSS4440.
The TDC1000-C2000EVM is an evaluation module (EVM) that allows users to evaluate the operation and performance of the TDC1000 ultrasonic analog-front-end with C2000.  The board can be used for many ultrasonic sensing applications including automotive fluid level detection, concentration measurements and fluid identification.

Evaluation steps

Step 1: Purchase the TDC1000-C2000EVM

Step 2: Download the following software and documents

Step 3: Build your custom hardware solution and visit our E2E ultrasonic support forum for more details and to ask questions

Pricing

Qty Price
+