See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TDC1000-GASEVM

The TDC1000-GASEVM is an evaluation module (EVM) that allows users to evaluate the operation and performance of the TDC1000 ultrasonic analog-front-end with TDC7200 time-to-digital converter for gas flow meter applications.  The kit comes with two evaluation boards: one has the TDC1000 (ultrasonic AFE), TDC7200 (time-to-digital converter), and MSP430 on-board, and another board has a boost to increase the transmit (Tx) pulses from 5V to 30V.  The kit allows for two ultrasonic transducer connections, and two RTD connections for temperature measurements.  It uses the on-board MSP430F5528 to process data and a user-friendly GUI interface to display the data.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00