See datasheet for actual packaging/pinout drawings

TDC1000-TDC7200EVM


TDC1000 and TDC7200 Evaluation Module

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments TDC1000-TDC7200EVM

The TDC1000-TDC7200EVM is an evaluation module (EVM) that allows users to evaluate the operation and performance of the TDC1000 ultrasonic analog-front-end with TDC7200 time-to-digital converter.  The board can be used for many time-of-flight applications such as gas, water, and heat flow meter, fluid level detection, concentration and fluid identification, and proximity or distance measurements.  The EVM allows for two ultrasonic transducer connections, and two RTD connections for temperature measurements.  It uses the on-board MSP430F5528 to process data and a user-friendly GUI interface to display the data.

Order SummaryEdit >
OPA690ID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00