TDC7200EVM TDC7200 Evaluation Module angled board image

TDC7200EVM

TDC7200 Evaluation Module

Pricing

Qty Price
+

Features for the TDC7200EVM

  1. EVM connect with MSP430 Launch Pad (MSP-EXP430F5529LP)*
  2. User friendly TDC7200 GUI interface
  3. Connection for START and STOP inputs
  4. Powered by MSP430 LaunchPad (no external power needed)

*MSP430 LaunchPad has to be ordered separately and not part of the TDC7200EVM

Description for the TDC7200EVM

The TDC7200EVM is an evaluation module that allows users to evaluate the operation and performance of the TDC7200 Time-to-Digital Converter. One example is calculating time of flight – whether it be for LIDAR or ultrasonic applications. The TDC7200EVM has two SMA connectors for the START and STOP pulses, and it connects to the MSP430 LaunchPad evaluation kit for capturing data.  The EVM comes with a user-friendly Graphic User Interface (GUI) to modify the registers and display the data.

Pricing

Qty Price
+