TDC7201-ZAX-EVM TDC7201 Ultra Measurement Range Time-to-Digital Converter Evaluation Module angled board image

TDC7201-ZAX-EVM

TDC7201 Ultra Measurement Range Time-to-Digital Converter Evaluation Module

Pricing

Qty Price
+

Features for the TDC7201-ZAX-EVM

  • EVM connects with MSP430 LaunchPad (MSP-EXP430F5529LP)
  • User friendly GUI for quick evaluation and data capture
  • SMA connectors for START and STOP inputs
  • Powered by MSP430 LaunchPad USB interface (no external power needed)

Note: MSP430 LaunchPad has to be ordered separately and is not part of the TDC7201-ZAX-EVM

Description for the TDC7201-ZAX-EVM

The TDC7201-ZAX-EVM is an evaluation module that allows users to test and evaluate the TDC7201 Time-to-Digital Converter. The TDC7201 can be used for accurate time measurements in LIDAR applications. The EVM is a BoosterPack plug-in module for the MSP430F5529 LaunchPad. The TDC7201-ZAX-EVM has two pairs of SMA connectors for the START and STOP inputs.  The EVM comes with a user-friendly Graphic User Interface (GUI) to modify the registers, display time of flight, and export data in CSV format.

Pricing

Qty Price
+